Follow these quick set up instructions for the DP83TD535EVM:
- Populate jumpers J8 at pins 1-2
- Populate jumpers J9 at pins 2-3
- Configure J2 and J3 jumper to Drop Node or End
Node
- Drop Node: Connect pin 1
to 2
- End Node: Connect pin 2
to 3
- Connect external host to TX/RX/ED pins of J7
- Connect micro-USB to J14 for 5V supply