SLVUDF1
November 2025
1
Description
Get Started
Features
5
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
2
Hardware
2.1
Setup
2.1.1
Board Setup Out of Box
2.1.2
Power Supply Selection
2.1.2.1
USB Power Supply Option
2.1.2.2
External Power Supply Operation
2.1.2.3
VDDIO Rail Selection
2.1.3
Interface Connections
2.1.3.1
PMOD Interface Connections
2.1.3.2
MDI Interface Connection
3
Hardware Design Files
3.1
Schematics
3.2
PCB Layouts
3.3
Bill of Materials (BOM)
4
Additional Information
4.1
Trademarks
4.2
Terminology
4.3
Third-Party Products Disclaimer
Features
DP83TD535, IEEE802.3cg, and 10BASE-T1S compliant
10BASE-T1S interface through
Rosenberger MTDĀ®
Daisy-Chain adapter and cabling
Status LEDs for VBAT/VCC/VDDIO power rails
Variable I/O voltage range: 1.8V, 2.5V, and 3.3V
Configurable MDI termination through jumpers for device to act as the End Node or Drop Node