SLVUDF1 November 2025
The DP83TD53x-Q1 is a 10BASE-T1S transceiver that is compliant with the IEEE802.3cg specification. The device supports 10Mbps multi-drop or point-to-point half-duplex communication over an unshielded twisted pair with a common mode tolerance of ±40V. The device communicates to the host over the OA-3 pin interface.
The DP83TD53x-Q1 allows for efficient system-level battery current consumption by supporting TC10 wake and sleep requirements. This allows a low-current sleep state in which power is gated to system components by DP83TD535-Q1. When a wake-up event is detected, the DP83TD535-Q1 initiates system start-up by driving INH high.