SLVUDF8 November 2025
Figure 2-3 details the default jumper settings of the PGA854EVM. Table 2-1 explains the configuration for these jumpers.
| Jumper | Function | Default Position | Description |
|---|---|---|---|
| J5 | Select IN+ | Shunt 2-3 | Shunt 2-3: Routes IN+ to SMA connector J3 Shunt 1-2: Routes IN+ to GND |
| J7 | Select IN– | Shunt 2-3 | Shunt 2-3: Routes IN- to SMA connector J6 Shunt 1-2: Routes IN– to GND |
| J9 | Select LVDD+ | Shunt 1-2 | Shunt 1-2: Sets output stage supply LVDD+ to +VCC supply (VS+) Shunt 2-3: Sets output stage supply LVDD+ to external connector J14 pin 1 |
| J16 | Select LVSS- | Shunt 1-2 | Shunt 1-2: Sets output stage supply LVDD- to –VEE supply (VS-) Shunt 2-3: Sets output stage supply LVDD– to external connector J14 pin 3 |
| J10 | Gain Select A2 | Open | Open: Sets A2 to GND or 0 (low) Shunt 1-2: Sets A2 to VCC or 1 (high) |
| J11 | Gain Select A1 | Open | Open: Sets A1 to GND or 0 (low) Shunt 1-2: Sets A1 to VCC or 1 (high) |
| J12 | Gain Select A0 | Open | Open: Sets A0 to GND or 0 (low) Shunt 1-2: Sets A0 to VCC or 1 (high) |