SLVUDF8 November 2025
The PGA854 evaluation module (PGA854EVM) is a development platform for evaluating the PGA854, a precision, low-noise, high-bandwidth programmable gain instrumentation amplifier (PGIA) with fully differential outputs. The PGA854 is equipped with eight decade (scope) gain settings, from an attenuating gain of 0.5V/V to a maximum of 100V/V, using three digital gain-selection pins.