SLVUDF8 November 2025
To set up the PGA854EVM:
A basic functional test that can be done without modifications to the hardware is illustrated in Figure 2-2. All gain jumper must be populated (J10, J11, J12), resulting in a gain of 100 (A2:A0: 111). The ±18V supply (on the input and output stage) allows for a common-mode input range of ±15V and an output range of ±17.6V. The transfer function of the PGA854 is shown in the equations below Equation 1 through Equation 3.
The input in this example has a common-mode voltage of 0V, and a differential voltage of ±50mV. The VOCM is set to mid-supply of the output power supplies which is 0V. The input in a gain of 100 sets the output signal range to ±5V. To achieve good accuracy for this test, a low-noise precision input source needs to be used.