SLVUDF8 November 2025
The PGA854EVM provides a mechanism for connecting signals in and out of the PGA854RGTR device. The printed circuit board (PCB) is 3.75in × 4.50in using FR4 material. The input and output stage power supplies, the outputs, and the VOCM pin are available through screw terminal connectors or test points. The input and output signals are available through SMA connectors or test points. The gain can be selected through jumper population or through J15 header pins (MCU GPIO).