SLVUDG2
October 2025
1
Description
Get Started
Features
Applications
6
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
Power Requirements
2.2
Setup
2.3
Header Information
2.4
Jumper Information
3
Hardware Design Files
3.1
Schematics
3.2
PCB Layouts
3.3
Bill of Materials (BOM)
4
Additional Information
4.1
Trademarks
2.1
Power Requirements
Input Supply range (VCCI - VEE): 3.1V to 5.25V
Output Supply range (VCCO - VEE): 3.1V to 5.25V
Difference from VCCI to VCCO: -0.2V to 2.15V
Input voltage range: (VEE - 0.2V) to (VCCI + 0.2V)