SLVUDG2
October 2025
1
Description
Get Started
Features
Applications
6
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
Power Requirements
2.2
Setup
2.3
Header Information
2.4
Jumper Information
3
Hardware Design Files
3.1
Schematics
3.2
PCB Layouts
3.3
Bill of Materials (BOM)
4
Additional Information
4.1
Trademarks
1.3
Specification
Low propagation delay: 125ps
Low overdrive dispersion: 3ps
Quiescent current: 53mA
High toggle frequency: 11GHz / 22Gbps
Narrow pulse width detection capability: 65ps
CML output
Separate input and output supplies
Low input offset voltage: ±1mV
On-chip terminations at both input pins
Resistor programmable hysteresis
Differential latch control