SLVUDG8 December   2025

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8.   General Texas Instruments High Voltage Evaluation (TI HV EVM) User Safety Guidelines
  9. 2Hardware
    1. 2.1 Power Requirements
    2. 2.2 Test Points
    3. 2.3 Setup
      1. 2.3.1 Reference Voltage
      2. 2.3.2 Enable, Disable
      3. 2.3.3 Current Sensing
      4. 2.3.4 Input Filtering
      5. 2.3.5 Output Load
    4. 2.4 Best Practices
  10. 3Hardware Design Files
    1. 3.1 Schematics
    2. 3.2 PCB Layout
    3. 3.3 Bill of Materials (BOM)
  11. 4Additional Information
    1. 4.1 Trademarks
  12. 5Related Documentation
    1. 5.1 Supplemental Content

Power Requirements

The INA151 operates on a power supply voltage range from ±1.35V to ±10V dual supply or 2.7V to 20V single supply. The EVM has connections for positive supply (V+), negative supply (V−), and ground (GND) as shown in Figure 2-1. Bypass capacitors are populated on the board (C1, C2, C3, C4) for the device supply. The supply connection can be done either using a standard 4mm banana jack or using the power supply test points, both are not required for operation. If using in single supply, connect both (V−) and GND to ground.

INA151EVM Power Connectors and Test PointsFigure 2-1 Power Connectors and Test Points

Figure 2-2 shows the high voltage section on the board is denoted by the silkscreen and the high voltage-rated banana jack connectors (J9, J11). The silkscreen portion is to show where the PCB traces have been optimized for high voltage clearance and design rules to withstand the maximum voltage rating of –80V to +120V per device rating. All other banana jack connectors are rated for less than 50V.

INA151EVM High Voltage Section of the Evaluation
                    BoardFigure 2-2 High Voltage Section of the Evaluation Board

When using an external reference buffer, the supply voltage for the reference buffer (REFV+ and REFV−) can be either tied to the board supply (V+ and V− or GND) through J1 and J5 or connected externally by the test points REFV- and REFV+, both are not required for operation. Location of the test points and headers are indicated in Figure 2-3. If REFV+ and REFV− are driven externally, remove shunts from J1 and J5. Do not connect the board supplies (V+ and V−) and REF supplies (REFV+ and REFV−) together if driving externally. See Table 2-1 for more information.

INA151EVM Reference Power Pin Headers and Test PointsFigure 2-3 Reference Power Pin Headers and Test Points
Table 2-1 Reference Buffer Supply Headers
Header NameFunctionSettingDescription
J1REFV+ClosedREFV+ is shorted to V+. Do not apply an external voltage to REFV+ test point.
OpenREFV+ is floating and must be biased externally with REFV+ test point.
J5REFV-Closed (REFV– to V–)REFV– is shorted to V–. Do not apply an external voltage to REFV– test point.
Closed (REFV– to GND)REFV– is shorted to GND. Do not apply an external voltage to REFV– test point.
OpenREFV- is floating and must be biased externally with REFV- test point.