SLVUDG8 December 2025
The default configuration of the EVM can test the INA151 without any modifications and following the connections shown in Figure 2-4 to test basic device characteristics with standard lab equipment. Modifications that can be made to circuit are shown from Section 2.3.1 to Section 2.3.5.
| Header Name | Setting |
|---|---|
| J1 | Closed |
| J5 | Closed (REFV– to V–) |
| J6 | Open |
| J14 | Closed (REF to GND) |
See Section 3.1 for a detailed schematic of the INA151EVM.