SLVUDG8 December   2025

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8.   General Texas Instruments High Voltage Evaluation (TI HV EVM) User Safety Guidelines
  9. 2Hardware
    1. 2.1 Power Requirements
    2. 2.2 Test Points
    3. 2.3 Setup
      1. 2.3.1 Reference Voltage
      2. 2.3.2 Enable, Disable
      3. 2.3.3 Current Sensing
      4. 2.3.4 Input Filtering
      5. 2.3.5 Output Load
    4. 2.4 Best Practices
  10. 3Hardware Design Files
    1. 3.1 Schematics
    2. 3.2 PCB Layout
    3. 3.3 Bill of Materials (BOM)
  11. 4Additional Information
    1. 4.1 Trademarks
  12. 5Related Documentation
    1. 5.1 Supplemental Content

Current Sensing

A RSENSE resistor footprint (R3) is designed in the EVM layout to evaluate current-sensing applications. If using RSENSE, this resistor must be rated for the inputs being selected and range from 0603 to 1206 in size. The trace width provides for evaluation of load currents up to 5A. See Section 2 for all precautions on high-voltage safety use.