SLVUDH7 December   2025

 

  1.   1
  2. 1Description
  3. 2Features
  4. 3Applications
  5.   5
  6. 4Evaluation Module Overview
    1. 4.1 Introduction
    2. 4.2 Kit Contents
    3. 4.3 SNSR-DUAL-ADC-EVM Specifications
    4. 4.4 Device Information
    5. 4.5 Getting Started With the SNSR-DUAL-ADC-EVM
  7. 5Hardware
    1. 5.1  Hardware Overview
    2. 5.2  Power Requirements
    3. 5.3  ADC Connections and Decoupling
    4. 5.4  Analog Inputs
      1. 5.4.1 ADC1 Analog Inputs
      2. 5.4.2 ADC2 Analog Inputs
    5. 5.5  Excitation Connections and Low Side Bridge Switch
    6. 5.6  Analog Sensor Connections
      1. 5.6.1 Pressure Sensor (Resistive Bridge) Application Examples
        1. 5.6.1.1 Measuring a Voltage-Excited 6-wire Bridge Using ADC1 and a Low-side Bias Resistor Using ADC2
        2. 5.6.1.2 Measuring a Voltage-Excited 6-wire Bridge Using ADC1 and a Current-Excited 2-wire RTD Using ADC2
        3. 5.6.1.3 Measuring a Current-Excited 4-wire Bridge Using ADC1 and a Voltage-Excited Thermistor Using ADC2
      2. 5.6.2 Temperature Sensor Application Examples
        1. 5.6.2.1 Measuring a Thermocouple Using ADC1 and an NTC for Cold-Junction-Compensation Using ADC2
        2. 5.6.2.2 Measuring One 3-wire RTD Using ADC1 and One 3-wire RTD Using ADC2
        3. 5.6.2.3 Measuring One 4-wire RTD Using ADC1 and One 4-wire RTD Using ADC2
      3. 5.6.3 General Purpose Application Examples
        1. 5.6.3.1 Measuring Generic Voltage or Current Inputs
    7. 5.7  MSPM0G1507
    8. 5.8  Digital Interfaces
    9. 5.9  Digital Connection Headers
    10. 5.10 Shift Register
    11. 5.11 Connecting External Output Boards to Header J2
  8. 6Software
    1. 6.1 Top Level Menu
      1. 6.1.1 Top-level Help Menu Terminal
    2. 6.2 System Sub Menu
      1. 6.2.1 SYS Help Menu Output
    3. 6.3 ADC Sub Menu
      1. 6.3.1 ADC Help Menu Output
      2. 6.3.2 adc help Menu Input and Output Examples
        1. 6.3.2.1 adc reset Example
        2. 6.3.2.2 adc wreg Daisy-Chain Example (Writing to a Single ADC )
        3. 6.3.2.3 adc wreg Daisy-Chain Example (Writing to Both ADCs)
        4. 6.3.2.4 adc rreg Daisy-Chain Example
        5. 6.3.2.5 adc stream Example
        6. 6.3.2.6 adc lowpwr Example
  9. 7Hardware Design Files
    1. 7.1 Schematics
    2. 7.2 PCB Layout
    3. 7.3 Bill of Materials
  10. 8Compliance Information
  11. 9References

Software

The SNSR-DUAL-ADC-EVM includes preloaded firmware that users can access with a terminal program through the isolated USB. Download the example code from the Precision ADC GitHub® to modify the script beyond the commands listed below.