SLVUDH7 December 2025
The SNSR-DUAL-ADC-EVM is a platform for evaluating a low-power, small size, precision ADC + MCU reference design for sensor measurement applications. The SNSR-DUAL-ADC-EVM board includes two ADS122S14 ADCs for sensor signal acquisition and a single MSPM0G1507 MCU as the system controller. The SNSR-DUAL-ADC-EVM enables communication between the ADCs and the MCU using either a daisy-chain configuration or independent operation using dedicated chip select (CS) pin.
This users' guide describes the characteristics, operation and the use of the SNSR-DUAL-ADC-EVM. The SNSR-DUAL-ADC-EVM eases the evaluation of the device in precision field transmitter as well as any systems that require multiple ADCs. This users' guide includes complete circuit descriptions, schematic diagrams, and a bill of materials. Throughout this document, the abbreviation EVM and the term evaluation module are synonymous with the SNSR-DUAL-ADC-EVM.