SLVUDH7 December 2025
Figure 5-19 shows the shift register communication circuit. Each EVM variant has a unique identifier derived from the voltages applied to the shift register A:H pins. The MCU reads this board ID at start-up to determine which boards are connected and therefore which configuration settings and functions to execute. After start-up the firmware switches the TMUX1219 multiplexer from SHIFT_REGISTER to ADC2_SDO because the shift register is no longer required.
This shift register circuit is a unique function to the sensor transmitter reference design boards and is not a necessary circuit to replicate in an actual system.