SLVUDH7 December 2025
Figure 5-15 shows the EVM connection diagram to measure generic voltage or current inputs using ADC1 and ADC2. As shown, ADC1 measures a differential voltage source and a single ended current source. ADC2 measures a differential current source and a single ended voltage source. However, any combination of source types is possible. Enabling certain channels for generic input measurement can require removing passive components. Refer to the Schematics to identify any such components.
The red lines indicate the sensor bias path and the blue lines indicate the sensor measurement path in Figure 5-15. Table 5-10 describes the applicable register settings for generic voltage and current measurements. Recall that purple cells indicate ADC settings that are fixed by the hardware and yellow cells indicate ADC settings that the user must select.
| ADC | REGISTER (1) | Value | Description |
|---|---|---|---|
| ADC1 | MUX_CFG Register (07h) | 0x23h | AINP = AIN2, AINN = AIN3 |
| GAIN_CFG (08h) | 0x01h | Gain = 1 | |
| ADC2 | MUX_CFG Register (07h) | 0x01h | AINP = AIN0, AINN = AIN1 |
| GAIN_CFG (08h) | 0x01h | Gain = 1 |