SLVUDH7 December 2025
Figure 5-12 shows the EVM connection diagram to measure a thermocouple using ADC1 and an NTC for cold junction compensation using ADC2.
The red lines indicate the sensor bias path and the blue lines indicate the sensor measurement path in Figure 5-12. Table 5-7 describes the applicable register settings to measure a thermocouple and an NTC for cold junction compensation. Recall that purple cells indicate ADC settings that are fixed by the hardware and yellow cells indicate ADC settings that the user must select.
| ADC | REGISTER (1) | Value | Description |
|---|---|---|---|
| ADC1 | MUX_CFG Register (07h) | 0x23h | AINP = AIN2, AINN = AIN3 |
| GAIN_CFG (08h) | 0x0Dh | Gain = 128 | |
| REFERENCE_CFG (09h) | 0x00h | REFOUT = 1.25V, Internal Reference | |
| ADC2 | MUX_CFG Register (07h) | 0x01h | AINP = AIN0, AINN = AIN1 |
| GAIN_CFG (08h) | 0x01h | Gain = 1 | |
| REFERENCE_CFG (09h) | 0x03h | REFOUT = 2.5V, Internal Reference |