SLVUDH7 December 2025
Figure 5-13 shows the EVM connection diagram to measure one 4-wire RTD using ADC1 and one 4-wire RTD using ADC2.
The red lines indicate the sensor bias path and the blue lines indicate the sensor measurement path in Figure 5-14. Table 5-9 describes the applicable register settings for measuring two 4-wire RTDs. Recall that purple cells indicate ADC settings that are fixed by the hardware and yellow cells indicate ADC settings that the user must select.
| ADC | REGISTER (1) | Value | Description |
|---|---|---|---|
| ADC1 | MUX_CFG (07h) | 0x23h | AINP = AIN2, AINN = AIN3 |
| GAIN_CFG (08h) | 0x01h | Gain = 1 | |
| REFERENCE_CFG (09h) | 0x21h | REFP_BUF_EN, REF_SEL = External Reference | |
| IDAC_MAG_CFG (0Dh) | 0x0Ah | IDAC1 Magnitude 90x IUNIT | |
| IDAC_MUX_CFG (0Eh) | 0x80h | IDAC Unit = 10µA | |
| I1MUX = AIN0 | |||
| ADC2 | MUX_CFG Register (07h) | 0x01h | AINP = AIN0, AINN = AIN1 |
| GAIN_CFG (08h) | 0x01h | Gain = 1 | |
| REFERENCE_CFG (09h) | 0x21h | REFP_BUF_EN, REF_SEL = External Reference | |
| IDAC_MAG_CFG (0Dh) | 0x0Ah | IDAC1 Magnitude 90x IUNIT | |
| IDAC_MUX_CFG (0Eh) | 0x86h | IDAC Unit = 10µA | |
| I1MUX = AIN6 |