SLVUDH7 December 2025
The SNSR-DUAL-ADC-EVM requires external power using one of three source options: external power supply, JTAG connector, or a TI Loop Control AFE transmitter board. Table 5-1 summarizes the SNSR-DUAL-ADC-EVM power connection options.
| Power Source | Description |
|---|---|
| External bench supply | VDD test point, can be used as external power connection VDD: 1.74V -3.6V |
| 2x GND test points, can be used as external ground connection to the EVM | |
| JTAG | JTAG header to program and power the EVM. |
| Transmitter header | 16-pin header used with Texas Instruments Loop Control AFE Transmitter boards. Jumper 1 (JP1) selects a VDD voltage of either 1.8V or 3.3V from the transmitter board |
Measure total system power consumption with an external meter connected to the VDD and GND test points. Figure 5-2 shows the power connection options.
Note that JP1 functions as a selectable VDD only when the Loop Control AFE Transmitter board powers the EVM; otherwise, JP1 has no effect.