SLVUDH7 December   2025

 

  1.   1
  2. 1Description
  3. 2Features
  4. 3Applications
  5.   5
  6. 4Evaluation Module Overview
    1. 4.1 Introduction
    2. 4.2 Kit Contents
    3. 4.3 SNSR-DUAL-ADC-EVM Specifications
    4. 4.4 Device Information
    5. 4.5 Getting Started With the SNSR-DUAL-ADC-EVM
  7. 5Hardware
    1. 5.1  Hardware Overview
    2. 5.2  Power Requirements
    3. 5.3  ADC Connections and Decoupling
    4. 5.4  Analog Inputs
      1. 5.4.1 ADC1 Analog Inputs
      2. 5.4.2 ADC2 Analog Inputs
    5. 5.5  Excitation Connections and Low Side Bridge Switch
    6. 5.6  Analog Sensor Connections
      1. 5.6.1 Pressure Sensor (Resistive Bridge) Application Examples
        1. 5.6.1.1 Measuring a Voltage-Excited 6-wire Bridge Using ADC1 and a Low-side Bias Resistor Using ADC2
        2. 5.6.1.2 Measuring a Voltage-Excited 6-wire Bridge Using ADC1 and a Current-Excited 2-wire RTD Using ADC2
        3. 5.6.1.3 Measuring a Current-Excited 4-wire Bridge Using ADC1 and a Voltage-Excited Thermistor Using ADC2
      2. 5.6.2 Temperature Sensor Application Examples
        1. 5.6.2.1 Measuring a Thermocouple Using ADC1 and an NTC for Cold-Junction-Compensation Using ADC2
        2. 5.6.2.2 Measuring One 3-wire RTD Using ADC1 and One 3-wire RTD Using ADC2
        3. 5.6.2.3 Measuring One 4-wire RTD Using ADC1 and One 4-wire RTD Using ADC2
      3. 5.6.3 General Purpose Application Examples
        1. 5.6.3.1 Measuring Generic Voltage or Current Inputs
    7. 5.7  MSPM0G1507
    8. 5.8  Digital Interfaces
    9. 5.9  Digital Connection Headers
    10. 5.10 Shift Register
    11. 5.11 Connecting External Output Boards to Header J2
  8. 6Software
    1. 6.1 Top Level Menu
      1. 6.1.1 Top-level Help Menu Terminal
    2. 6.2 System Sub Menu
      1. 6.2.1 SYS Help Menu Output
    3. 6.3 ADC Sub Menu
      1. 6.3.1 ADC Help Menu Output
      2. 6.3.2 adc help Menu Input and Output Examples
        1. 6.3.2.1 adc reset Example
        2. 6.3.2.2 adc wreg Daisy-Chain Example (Writing to a Single ADC )
        3. 6.3.2.3 adc wreg Daisy-Chain Example (Writing to Both ADCs)
        4. 6.3.2.4 adc rreg Daisy-Chain Example
        5. 6.3.2.5 adc stream Example
        6. 6.3.2.6 adc lowpwr Example
  9. 7Hardware Design Files
    1. 7.1 Schematics
    2. 7.2 PCB Layout
    3. 7.3 Bill of Materials
  10. 8Compliance Information
  11. 9References

Measuring a Voltage-Excited 6-wire Bridge Using ADC1 and a Current-Excited 2-wire RTD Using ADC2

Figure 5-9 shows the EVM connection diagram to measure a voltage-excited 6-wire resistive bridge using ADC1 and a current-excited 2-wire RTD using ADC2.

  1. Connect the positive and negative bridge leads to SIGNAL+ and SIGNAL- on the input header, respectively.
  2. Connect the positive and negative bridge reference or sense leads to SENSE+ and SENSE- on the input header, respectively.
  3. Connect the positive and negative bridge excitation leads to REFOUT and EXC- on the excitation header, respectively.
  4. Connect a 2-wire PT1000 RTD directly to the RTD+ and RTD- on the input header. The onboard 4.02kΩ reference resistor (R38) enables a ratiometric reference voltage configuration for ADC2.
ADS122S14EVM Measuring a Voltage-Excited 6-wire Bridge Using ADC1 and a Current-Excited 2-wire RTD Using ADC2Figure 5-9 Measuring a Voltage-Excited 6-wire Bridge Using ADC1 and a Current-Excited 2-wire RTD Using ADC2

The red lines indicate the sensor bias path and the blue lines indicate the sensor measurement path in Figure 5-9. Table 5-5 describes the applicable register settings to measure a voltage-excited 6-wire resistive bridge using ADC1 and a current-excited 2-wire RTD using ADC2. Recall that purple cells indicate ADC settings that are fixed by the hardware and yellow cells indicate ADC settings that the user must select.

Table 5-5 Suggested Register Settings for Application
ADCREGISTER(1)ValueDescription
ADC1MUX_CFG (07h)0x23hAINP = AIN2, AINN = AIN3
GAIN_CFG (08h)0x0DhGain = 128
REFERENCE_CFG (09h)0x23hREFP_BUF_EN, REF_VAL=2.5V, REF_SEL = External Reference
IDAC_MUX_CFG (0Eh)0x80hIDAC Unit = 10µA
I1MUX = AIN0
ADC2MUX_CFG (07h)0x23hAINP = AIN2, AINN = AIN3
GAIN_CFG (08h)0x01hGain = 1
REFERENCE_CFG (09h)0x21hREFP_BUF_EN = 1b, REF_SEL = External Reference
IDAC_MAG_CFG (0Dh)0x0AhIDAC1 Magnitude 90x IUNIT
IDAC_MUX_CFG (0Eh)0x86hIDAC Unit = 10µA
I1MUX = AIN6
See ADC1 and ADC2 Power-on and adc reset Register Settings for default EVM firmware settings.