SLVUDH7 December   2025

 

  1.   1
  2. 1Description
  3. 2Features
  4. 3Applications
  5.   5
  6. 4Evaluation Module Overview
    1. 4.1 Introduction
    2. 4.2 Kit Contents
    3. 4.3 SNSR-DUAL-ADC-EVM Specifications
    4. 4.4 Device Information
    5. 4.5 Getting Started With the SNSR-DUAL-ADC-EVM
  7. 5Hardware
    1. 5.1  Hardware Overview
    2. 5.2  Power Requirements
    3. 5.3  ADC Connections and Decoupling
    4. 5.4  Analog Inputs
      1. 5.4.1 ADC1 Analog Inputs
      2. 5.4.2 ADC2 Analog Inputs
    5. 5.5  Excitation Connections and Low Side Bridge Switch
    6. 5.6  Analog Sensor Connections
      1. 5.6.1 Pressure Sensor (Resistive Bridge) Application Examples
        1. 5.6.1.1 Measuring a Voltage-Excited 6-wire Bridge Using ADC1 and a Low-side Bias Resistor Using ADC2
        2. 5.6.1.2 Measuring a Voltage-Excited 6-wire Bridge Using ADC1 and a Current-Excited 2-wire RTD Using ADC2
        3. 5.6.1.3 Measuring a Current-Excited 4-wire Bridge Using ADC1 and a Voltage-Excited Thermistor Using ADC2
      2. 5.6.2 Temperature Sensor Application Examples
        1. 5.6.2.1 Measuring a Thermocouple Using ADC1 and an NTC for Cold-Junction-Compensation Using ADC2
        2. 5.6.2.2 Measuring One 3-wire RTD Using ADC1 and One 3-wire RTD Using ADC2
        3. 5.6.2.3 Measuring One 4-wire RTD Using ADC1 and One 4-wire RTD Using ADC2
      3. 5.6.3 General Purpose Application Examples
        1. 5.6.3.1 Measuring Generic Voltage or Current Inputs
    7. 5.7  MSPM0G1507
    8. 5.8  Digital Interfaces
    9. 5.9  Digital Connection Headers
    10. 5.10 Shift Register
    11. 5.11 Connecting External Output Boards to Header J2
  8. 6Software
    1. 6.1 Top Level Menu
      1. 6.1.1 Top-level Help Menu Terminal
    2. 6.2 System Sub Menu
      1. 6.2.1 SYS Help Menu Output
    3. 6.3 ADC Sub Menu
      1. 6.3.1 ADC Help Menu Output
      2. 6.3.2 adc help Menu Input and Output Examples
        1. 6.3.2.1 adc reset Example
        2. 6.3.2.2 adc wreg Daisy-Chain Example (Writing to a Single ADC )
        3. 6.3.2.3 adc wreg Daisy-Chain Example (Writing to Both ADCs)
        4. 6.3.2.4 adc rreg Daisy-Chain Example
        5. 6.3.2.5 adc stream Example
        6. 6.3.2.6 adc lowpwr Example
  9. 7Hardware Design Files
    1. 7.1 Schematics
    2. 7.2 PCB Layout
    3. 7.3 Bill of Materials
  10. 8Compliance Information
  11. 9References

Pressure Sensor (Resistive Bridge) Application Examples

Common pressure sensor applications use a low-noise ADC with an integrated PGA to measure the low-level signals from a pressure-sensitive resistive bridge. Additionally, many systems also measure the pressure sensor temperature to correct for temperature drift errors. The EVM allows for both the measurement of a resistive bridge and bridge temperature using an external temperature sensor. Refer to A Basic Guide to Bridge Measurements application note for additional information about measuring resistive bridges with precision ADCs.

Figure 5-7 shows a block diagram of the SNSR-DUAL-ADC-EVM analog front end with example sensors connected to the input and excitation terminal blocks. Note that one analog input header is used for both the ADC1 and ADC2 analog inputs and that ADC1 generates the REFOUT and IDAC excitation sources.

ADS122S14EVM SNSR-DUAL-ADC-EVM Block
                    Diagram with Pressure Sensor, Thermistor, and RTD Connected Figure 5-7 SNSR-DUAL-ADC-EVM Block Diagram with Pressure Sensor, Thermistor, and RTD Connected