SLVUDI9 October   2025

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Headers and Test Points Information
    2. 2.2 Connector Information
    3. 2.3 Indicator LEDs
    4. 2.4 Hardware Setup
  9. 3Software
    1. 3.1 Web GUI Access or Local GUI Installation
    2. 3.2 Connecting EVM to GUI
    3. 3.3 GUI Overview
    4. 3.4 DRV81545 GUI
    5. 3.5 DRV81646 GUI
  10. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layout
    3. 4.3 Bill of Materials (BOM)
  11. 5Additional Information
    1. 5.1 Trademarks

DRV81545 GUI

Figure 3-6 provides the overview of all the widgets and features of the DRV81545EVM GUI.

DRV81646EVM, DRV81646DGQEVM, DRV81545EVM, DRV81X4XEVM DRV81545EVM GUI Driver Control PageFigure 3-6 DRV81545EVM GUI Driver Control Page
Table 3-1 DRV81545EVM GUI Overview

Component label

Description

A

Block Diagram of DRV81545.

B

OUT1 Channel control parameters.

  • IN1 Duty Cycle: The IN1 PWM duty cycle is adjustable from 0% to 100%.

  • IN1 Frequency: The IN1 PWM frequency can be varied between 0 Hz and 250 kHz, with selectable units (Hz or kHz).

  • IN1 Ramp Rate: ItControls the rate of duty cycle increment.

  • OUT1 Enable/Disable: This toggle switch governs the application of the IN1 PWM signal.

    • Enabled: The IN1 PWM signal is applied to the IN1 pin.

    • Disabled: The IN1 PWM signal is not applied to the IN1 pin.

C

  • Device: Device name
  • Firmware Version: EVM firmware version
  • VM voltage: supply voltage value

D

  • nFAULT Pin Status:

    • Green: Indicates normal operation with no active fault conditions.

    • Red: : Indicates that either over-current or over-temperature protection has been activated for one or more channels.