SLVUDL7 December   2025

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  6. 2Hardware
    1. 2.1 Pin Configuration of the ISOW6441 Quad-Channel Digital Isolator With Integrated DC-DC Converter
    2. 2.2 EVM Setup and Operation
      1. 2.2.1 EVM Setup
  7. 3Hardware Design Files
    1. 3.1 Schematics
    2. 3.2 PCB Layout and 3D Diagram
    3. 3.3 Bill of Materials (BOM)
  8. 4Additional Information
    1. 4.1 Trademarks

Features

  • Platform for complete evaluation of ISOW644x family of devices.
  • On-board LDOs which provide configurable voltage output for device supply.
  • Two separate configurable LDOs for VDD pin and VDDL pin(VDDL for ISOW644xV variant only).
  • On-board oscillator option for dynamic data input to input channels on primary side.
  • Test points for probing data lines and supply voltage.
  • VISO voltage configurable to 5V and 3.3V using SEL pin.
  • Other resistor and jumper options to configure data rate and device supply voltages.