SLVUDL7 December 2025
The ISOW644x family of devices are galvanically isolated quad-channel digital isolator with an integrated high-efficiency power converter with best in class emissions. The integrated DC-DC converter provides up to 550mW of isolated power. This EVM lets designers evaluate device performance for fast development and analysis of isolated systems. The EVM supports evaluation of any of the quad-channel device variants of the ISOW644x family in a 16-pin WB SOIC package (DWE-16).