SLVUDM5 January 2026
Rated input voltage and output current ranges for the evaluation module are given in Table 1-2.
| EVM | Input Voltage (VIN) Range | Output Current (IOUT) Range |
Maximum Output Voltage |
|---|---|---|---|
| TPS923612EVM | 2.5V to 5.5V | 0A to 90mA |
30V |