SLVUDM5
January 2026
1
Description
Features
Applications
5
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
Input and Output Connections
3
Implementation Results
3.1
Test Setup
3.1.1
Start-Up Procedure
3.2
Output Current Setting
4
Hardware Design Files
4.1
Schematic
4.2
Layout
4.3
Bill of Materials
5
Additional Information
5.1
Trademarks
6
References
4.1
Schematic
Figure 4-1
is the schematic for the TPS923612EVM.
Figure 4-1
TPS923612EVM Schematic Diagram