SLVUDO3B
March 2026 – October 2026
1
Description
Features
4
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
Test Setup
2.2
Modification
2.3
Input Capacitor C3
3
Hardware Design Files
3.1
Schematic
3.2
PCB Layout
3.3
Bill of Materials
4
Additional Information
4.1
Trademarks
5
Revision History
Features
AEC-Q100 qualified for automotive applications
Device temperature grade 1: –40°C to 125°C ambient operating temperature range
Output voltage: 2.6V to 5.5V
Fixed 5V or adjustable Vout: TPS61129-Q1
Typical 5µA quiescent current into VOUT pin
Output discharge and windowed power good (PGOOD)
Peak switching current limit: 3.0A minimum, 3.5A typical
Auto PFM, forced PWM mode, SYNC selectable