5 Revision History
Changes from Revision A (April 2026) to Revision B (October 2026)
- Changed from MODE pin to SYNC/MODE pin throughout the document and from PFM to Auto
PFM throughout the documentGo
- Updated the top view with component markings in PCB LayoutGo
- Updated capacitors C2 and C5 part number and manufacturer in the BOM list (no
package change) in Bill of MaterialsGo
- Changed resistors from R3, R4, R5, R6 to R1, R2, R3, R4 in the BOM
list in Bill of MaterialsGo
Changes from Revision * (March 2026) to Revision A (April 2026)
- Changed from 10kHz to 9kHz spread spectrum function in the
IntroductionGo
- Changed from 80mΩ low side power switch and a 120mΩ high side rectifier switch to 125mΩ low side power switch and a 145mΩ high side rectifier switch in Device InformationGo
- Changed from QFN-10 and VSON-10 to QFN-11 and VSON-11 in the U1 row of the Bill of MaterialsGo