SLVUDO3B March   2026  – October 2026

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  6. 2Hardware
    1. 2.1 Test Setup
    2. 2.2 Modification
    3. 2.3 Input Capacitor C3
  7. 3Hardware Design Files
    1. 3.1 Schematic
    2. 3.2 PCB Layout
    3. 3.3 Bill of Materials
  8. 4Additional Information
    1. 4.1 Trademarks
  9. 5Revision History

Description

The TPS61129Q1EVM facilitates thorough evaluation of the TPS61129-Q1 behavior and performance across various operating conditions, including different input voltages (ranging from 0.9V to 5.5V), output voltages, and load scenarios. The module allows output voltage adjustment from 2.6V to 5.5V through an external feedback resistor configuration and features three strategic jumpers that enable testing of the EN, SSEN, and SYNC/MODE pin functions.