SLVUDP6 June   2026

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1 Connector, Test Point, and Jumper Descriptions
      1. 2.1.1 Connector and Test Point Descriptions
      2. 2.1.2 Jumper Configuration
        1. 2.1.2.1 JP1 and JP2 (I2C Interface Enable)
        2. 2.1.2.2 JP3 (Boost Enable)
        3. 2.1.2.3 JP4 (Status or DRV Pin)
        4. 2.1.2.4 JP5 (TS Pin)
        5. 2.1.2.5 JP6 (Charger Enable)
        6. 2.1.2.6 JP7 (LDO Enable)
    2. 2.2 Test Procedure
      1. 2.2.1 Verifying Boost Function
      2. 2.2.2 Verifying Charger Function
      3. 2.2.3 Verifying SOH Function
  8. 3Software
    1. 3.1 Software User Interface
      1. 3.1.1 Install USB2ANY Explorer
      2. 3.1.2 GUI Installation
      3. 3.1.3 Interface Hardware Setup
      4. 3.1.4 User Configuration Screen
      5. 3.1.5 Status and Fault Indications Screen
      6. 3.1.6 Register Map Screen
    2. 3.2 Modification
  9. 4Hardware Design Files
    1. 4.1 Schematic
    2. 4.2 PCB Layout
    3. 4.3 Bill of Materials
  10. 5Additional Information
    1. 5.1 Trademarks

User Configuration Screen

Enable the TPS61383QEVM-167 board by following the steps below:

  1. Set the EVM hardware as described in step 1-6 in Section 2.2.1. Turn on the power supply.
  2. Open the TPS61383-Q1EVM GUI.
  3. Select the connect button on the bottom bar, as Figure 3-2 shows. After connecting the GUI and device, the GUI reads all registers and shows a notification.
    TPS61383QEVM-167 Connect and
                            Start Figure 3-2 Connect and Start.
  4. Select the Start button and the GUI automatically turns on to the Configuration Screen (see Figure 3-3). The settings of TPS61383 boost enable by default. The default output voltage is 12V. Set the boost mode output voltage, current limit point, and so forth according to the design target.
    TPS61383QEVM-167 Boost Settings
                            Sheet Figure 3-3 Boost Settings Sheet.
  5. Select the Charger Settings button and switch to Charger Settings Sheet (see Figure 3-4). The default settings of the charger is to Li-ion mode. Set the charger mode battery type, cell number, CC current, and so forth according to the design target.
    TPS61383QEVM-167 Charger Settings
                            Sheet Figure 3-4 Charger Settings Sheet.
  6. Select the SOH Settings button and switch to the SOH Settings Sheet (see Figure 3-5). Set the SOH discharge current, AVI pin output ratio, AVI output, and so forth according to the design target.
TPS61383QEVM-167 SOH Settings SheetFigure 3-5 SOH Settings Sheet.