SLVUDP6
June 2026
1
Description
Features
Applications
5
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
Connector, Test Point, and Jumper Descriptions
2.1.1
Connector and Test Point Descriptions
2.1.2
Jumper Configuration
2.1.2.1
JP1 and JP2 (I2C Interface Enable)
2.1.2.2
JP3 (Boost Enable)
2.1.2.3
JP4 (Status or DRV Pin)
2.1.2.4
JP5 (TS Pin)
2.1.2.5
JP6 (Charger Enable)
2.1.2.6
JP7 (LDO Enable)
2.2
Test Procedure
2.2.1
Verifying Boost Function
2.2.2
Verifying Charger Function
2.2.3
Verifying SOH Function
3
Software
3.1
Software User Interface
3.1.1
Install USB2ANY Explorer
3.1.2
GUI Installation
3.1.3
Interface Hardware Setup
3.1.4
User Configuration Screen
3.1.5
Status and Fault Indications Screen
3.1.6
Register Map Screen
3.2
Modification
4
Hardware Design Files
4.1
Schematic
4.2
PCB Layout
4.3
Bill of Materials
5
Additional Information
5.1
Trademarks
2.2.3
Verifying SOH Function
Keep the setup as similar to steps 1-6 in
Section 2.2.1
.
Go to GUI
SOH Settings
page, set
Enable AVI Pin Output
to
Battery voltage
and set '
AVI Pin Ratio to The Backup Battery Voltage'
as '1/2'.
Select ‘AVI Pin Ratio To The Discharge Current’ as '4'.
Set
Charger, SOH
as
Enable SOH
. Check if the AVI pin voltage is approximately 1.5V.
Set
SOH Discharge Current
to 200mA with GUI and check if the battery simulator is discharged by approximately 200mA.
Set '
Enable AVI Pin Output
to
Discharge Current'
and check if the AVI pin voltage is approximately 0.8V.
Figure 2-3
Verifying SOH Function.