SLVUDS9 February   2026

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2Performance Specification Summary
  8. 3Output Voltage Setpoint
  9. 4Hardware
    1. 4.1 Test Setup and Results
      1. 4.1.1 Input, Output Connections
      2. 4.1.2 Start-Up Procedure
      3. 4.1.3 Efficiency
      4. 4.1.4 Load Regulation
      5. 4.1.5 Line Regulation
      6. 4.1.6 Load Transient Response
      7. 4.1.7 Start-Up
      8. 4.1.8 Shutdown
      9. 4.1.9 Output Voltage Ripple
  10. 5Hardware Design Files
    1. 5.1 Schematic
    2. 5.2 PCB Layout
    3. 5.3 Bill of Materials
  11. 6Additional Information
    1. 6.1 Trademarks
  12. 7Reference

Input, Output Connections

The TPS562242BEVM is provided with input, output connectors and test points as shown in Table 4-1. TPS562242BEVM Board (Top Side) shows connectors and jumpers placement on TPS562242BEVM board.

A power supply capable of supplying 2A must be connected to J1 through a pair of 20-AWG wires. The load must be connected to J2 through a pair of 20-AWG wires. The maximum load current capability is 2A. Wire lengths must be minimized to reduce losses in the wires. Test point TP2 provides a place to monitor the VIN input voltages with TP6 providing a convenient ground reference. TP3 is used to monitor the output voltage with TP10 as the ground reference.

TPS562242BEVM TPS562242BEVM Connectors and Jumpers Placement Figure 4-1 TPS562242BEVM Connectors and Jumpers Placement
Table 4-1 Connection and Test Points
REFERENCE DESIGNATOR FUNCTION
J1 VIN (see Table 1-1 for VIN range)
J2 VOUT, 1.05V at 2A maximum
JP1 EN control. Shunt EN to GND to disable
TP1 VIN positive power point
TP2 VIN positive monitor point
TP3 VOUT positive monitor point
TP4 VOUT positive power point
TP5, TP7 GND power point
TP6, TP10, TP12, TP13, TP16 GND monitor point
TP8 Switch node test point
TP9 EN test point
TP11 Test point for loop response measurements