SLVUDS9 February 2026
The TPS562242B is a single, adaptive on-time, D-CAP3™ control mode, synchronous buck converter that requires a very low external component count. The D-CAP3 control mode is optimized for low-ESR output capacitors such as POSCAP, SP-CAP, or ceramic types, and features fast transient response with no external compensation. The switching frequency is internally set at a nominal 1.2MHz and enters Eco-mode in light load conditions. The high-side and low-side switching MOSFETs are incorporated inside the TPS562242B package along with the gate-drive circuitry. The TPS562242B DC/DC synchronous converter is designed to support up to a 2A continuous current from an input voltage source of 3V to 17V. The output voltage range is from 0.6V to 10V. Table 1-1 gives rated input voltage and output current ranges for the evaluation module.
| EVM | INPUT VOLTAGE (VIN) RANGE | OUTPUT CURRENT (IOUT) RANGE |
|---|---|---|
| TPS562242BEVM | VIN = 3V to 17V | 0A to 2A |
The TPS562242BEVM evaluation module (EVM) is a single, synchronous buck converter providing 1.05V at 2A from 3V to 17V input. This user’s guide describes the TPS562242BEVM performance.
This user's guide contains information for the TPS562242B as well as support documentation for the TPS562242BEVM evaluation module. Included are the performance specifications, board layout, schematic and the list of materials of the TPS562242BEVM.