SLVUDT3 September 2026
| TERMINALS and TEST POINTS | DESCRIPTION |
|---|---|
| J1 | USB-C terminal |
| J2 | AC voltage input terminal |
| LINE | Test point for AC input - Line |
| NEUTRAL | Test point for AC input - Neutral |
PGND1, PGND2, and PGND3 | Test points for primary ground |
| VBLK | Test point for bulk capacitor voltage |
| FB | Test point for FB pin |
| HV | Test point for HV pin |
| SOURCE | Test point for SR FET source |
| GATE | Test point for SR FET gate |
| SGND | Test point for secondary ground |
| VOUT | Test point for converter output voltage |
| VBUS | Test point for bus voltage at output side |
| RTN | Test point for return line at output side |