SLVUDT3 September   2026

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
    5. 1.5 General Texas Instruments High Voltage Evaluation (TI HV EVM) User Safety Guidelines
  8. 2Hardware
    1. 2.1 Additional Image
      1. 2.1.1 Using the EVM on a Load with USB-C PD Communication
      2. 2.1.2 Using the EVM on a Load Without USB-C PD Communication
  9. 3Implementation Results
    1. 3.1 Electrical Performance Specifications
    2. 3.2 Test Setup
      1. 3.2.1 Test Setup Requirements
      2. 3.2.2 Test Setup Diagram of UCG28836EVM-150
      3. 3.2.3 Test Points
    3. 3.3 Performance Data and Typical Characteristic Curves
      1. 3.3.1  Efficiency Result of 4-Point Average at 24Vout
      2. 3.3.2  Efficiency Result of 4-Point Average on 20VOUT
      3. 3.3.3  Efficiency Result of 4-Point Average at 15VOUT
      4. 3.3.4  Efficiency Result of 4-Point Average at 12Vout
      5. 3.3.5  Efficiency Result of 4-Point Average at 9VOUT
      6. 3.3.6  Efficiency Result of 4-Point Average at 5VOUT
      7. 3.3.7  Efficiency Typical Results
      8. 3.3.8  Output Characteristics
      9. 3.3.9  Key Switching Waveforms
      10. 3.3.10 Switching Frequency versus Load
      11. 3.3.11 Output Ripple Voltage
      12. 3.3.12 Load Transient Response
      13. 3.3.13 Line Transient Response
      14. 3.3.14 Short Term Overload Operation
      15. 3.3.15 CCM operation
      16. 3.3.16 Start-Up Performance
      17. 3.3.17 Thermal Images at Full Load (24V/2.71A and 20V/3.25A)
      18. 3.3.18 CISPR32 Class B Conducted EMI Test Result
  10. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Transformer Details
    4. 4.4 Bill of Materials
  11. 5Additional Information
    1.     Trademarks

Using the EVM on a Load with USB-C PD Communication

UCG28836EVM-150 comes populated with a USB-C PD controller along with an on-board USB-C connector to allow evaluation with a USB-C PD load which can be connected through a USB-C cable. The corresponding test setup diagram is shown in Section 3.2.2. USB-C PD controller can adjust the board output to obtain 5V, 9V, 15V, or 20V. A USB-C PD communicating load is required for evaluation of this EVM. An example of such a load is USB-C-PD-DUO-EVM. Without such a communication load, the board output USB-C connector (J1) does not provide a variable output voltage. Use a standard USB-C cable to obtain the full load current 3.00A from 5V, 9V, and 15V. Use an E-marker USB-C cable to obtain 3.25A at 20V output.