SLVUDT3 September 2026
| VIN (VRMS) | PIN (W) | VOUT (V) | IOUT (A) | POUT (W) | POUT (%) | EFFICIENCY | 4-PT AVERAGE EFFICIENCY |
|---|---|---|---|---|---|---|---|
90 | 7.06 | 24.14 | 0.271 | 6.54 | 10 | 92.66 | 93.70 |
90 | 17.36 | 24.14 | 0.677 | 16.34 | 25 | 94.12 | |
90 | 34.77 | 24.13 | 1.354 | 32.67 | 50 | 93.98 | |
90 | 52.29 | 24.13 | 2.032 | 49.03 | 75 | 93.77 | |
90 | 70.30 | 24.12 | 2.709 | 65.34 | 100 | 92.95 | |
115 | 7.09 | 24.14 | 0.271 | 6.54 | 10 | 92.32 | 94.39 |
115 | 17.33 | 24.14 | 0.677 | 16.34 | 25 | 94.31 | |
115 | 34.56 | 24.13 | 1.354 | 32.67 | 50 | 94.54 | |
115 | 51.90 | 24.13 | 2.032 | 49.03 | 75 | 94.47 | |
115 | 69.36 | 24.13 | 2.709 | 65.37 | 100 | 94.25 | |
230 | 7.13 | 24.14 | 0.271 | 6.54 | 10 | 91.72 | 94.28 |
230 | 17.49 | 24.14 | 0.677 | 16.34 | 25 | 93.45 | |
230 | 34.64 | 24.13 | 1.354 | 32.67 | 50 | 94.33 | |
230 | 51.81 | 24.13 | 2.032 | 49.03 | 75 | 94.64 | |
230 | 69.01 | 24.13 | 2.709 | 65.37 | 100 | 94.72 | |
264 | 7.20 | 24.14 | 0.271 | 6.54 | 10 | 90.88 | 93.95 |
264 | 17.59 | 24.13 | 0.677 | 16.34 | 25 | 92.90 | |
264 | 34.75 | 24.13 | 1.354 | 32.67 | 50 | 94.01 | |
264 | 51.94 | 24.13 | 2.032 | 49.03 | 75 | 94.40 | |
264 | 69.15 | 24.12 | 2.709 | 65.34 | 100 | 94.50 | |
| CoC Tier 2, 4-pt average | 89.00% | ||||||
| CoC Tier 2, 10%-load | 79.00% | ||||||