SLVUDT4A March   2026  – July 2026

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Device Information
    4. 1.4 General Texas Instruments High Voltage Evaluation (TI HV EMV) User Safety Guidelines
      1. 1.4.1 General Safety Information
  7. 2Hardware
    1. 2.1 Board Parameters
    2. 2.2 IO and Jumper Descriptions
    3. 2.3 Recommended Operating Conditions
    4. 2.4 Equipment
      1. 2.4.1 Equipment Setup
      2. 2.4.2 Equipment - Using a CV Load
      3. 2.4.3 Equipment Setup - Using a CV Load
  8. 3Hardware Design Files
    1. 3.1 Schematic
    2. 3.2 PCB Layout
    3. 3.3 Bill of Materials
  9. 4Additional Information
    1. 4.1 Trademarks
  10. 5Revision History

IO and Jumper Descriptions

Table 2-3 Connector/Port Description
JackDescription
J1-VINInput: positive terminal
J1-PGNDInput: negative terminal (ground terminal)
J2-VSYS System: positive terminal
J2-PGND System: negative terminal
J3-VOUTConnect to supercapacitor positive terminal
J3-PGNDConnect to supercapacitor negative terminal
J4-EXT_I2CCommunication port for the USB2ANY
J5-I2CCommunication port for the EV2500
J6-EXT_DRVConnection for external gate drive
J7-Power ConnectorConnection for VAC and BAT
J8-Communication PortConnection for EXT_DRV, /INT, I2C, /PG, and 3.3V
Table 2-4 Jumper Description
JumperDescriptionFactory Default
JP1Use JP1 to connect the default feedback resistor and set the charge voltage to 29.4V.Installed
JP2Use JP2 to connect a new feedback resistor to program a different charge voltage.Not installed
JP3Use JP3 to connect external ICHG resistor. JP3 can be shorted to PGND to disable hardware output current limiting.Not installed
JP4Shunt JP4 to use default ICHG resistor. By closing JP4, the default ICHG current is set to 5A.Installed
JP5Shunt JP5 to bias TS with REGNInstalled
JP6With JP5 shunted, REGN is connected for the TS voltage divider. Shunt JP6 to set the TS status to normal.Installed
JP7Use JP7 to connect external resistor or thermistor to change the TS status. Disconnect JP6 when adding an external resistor.Not installed
JP8Use JP8 to connect an external FSW_SYNC resistor. Disconnect JP9 when using an external FSW_SYNC resistorNot installed
JP9Shunt JP9 to use the default FSW_SYNC resistor. By closing JP9, the default switching frequency is set to 600kHz.Installed
JP10Shunt JP10 to use on-board ILIM_HIZ resistor. By closing JP10, the maximum input current is set to 10A with 5 mOhm sense resistor. The sense resistor is not populated on the board by default.Not installed
JP11Use JP11 to connect external ILIM_HIZ resistor. JP11 can be shorted to PGND to disable hardware input current limiting.Installed
JP12Use JP12 to select the gate driver voltage source. Shunt pin1 to pin2 to use the IC internal LDO REGN output. Shunt pin2 to pin3 to use an external gate drive supply. The maximum external gate drive supply can be up to 11V.Pin1 and Pin2 shunted
JP13Shunt JP13 to enable the controller in forward mode. Open JP13 to disable the controller. The /CE pin can also be used as a general purpose indicator.Installed
JP14Shunt JP14 to connect /INT to a pullup rail.Installed
JP15Shunt JP15 to connect STAT1 to a pullup rail. The STAT1 pin can also be used as a general purpose indicator.Installed
JP16Shunt JP16 to generate on-board 3.3V pullup rail.Installed
JP17 Shunt JP17 to set reverse mode output to 12V. Installed
JP18 Use JP18 to connect custom resistor for reverse mode output voltage setting. Not installed
JP19 Shunt JP19 to enable reverse mode operation. Installed
JP20 Shunt JP20 to set reverse mode output to 7V. Not installed