SLVUDT4A March   2026  – July 2026

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Device Information
    4. 1.4 General Texas Instruments High Voltage Evaluation (TI HV EMV) User Safety Guidelines
      1. 1.4.1 General Safety Information
  7. 2Hardware
    1. 2.1 Board Parameters
    2. 2.2 IO and Jumper Descriptions
    3. 2.3 Recommended Operating Conditions
    4. 2.4 Equipment
      1. 2.4.1 Equipment Setup
      2. 2.4.2 Equipment - Using a CV Load
      3. 2.4.3 Equipment Setup - Using a CV Load
  8. 3Hardware Design Files
    1. 3.1 Schematic
    2. 3.2 PCB Layout
    3. 3.3 Bill of Materials
  9. 4Additional Information
    1. 4.1 Trademarks
  10. 5Revision History

Equipment Setup

BQ25853EVM Equipment Setup Figure 2-1 Equipment Setup

Use the following guidelines to set up and test the equipment:

  1. Set power supply #1 for 30V DC, 6A current limit and then turn off the supply.
  2. Connect the output of power supply #1 in series with a current meter to J1 (VIN and PGND).
  3. Connect a voltage meter across J1 (VIN) and J1 (PGND).
  4. Connect load #1 in series with a current meter to J3 (VBAT and PGND).
  5. Connect a voltage meter across J3 (VBAT and PGND).
  6. Unplug jumper JP19.
  7. Set 23V at KEPCO load output. Limit KEPCO to 6A. Use load #1 to power EVM from the VOUT output.
  8. Connect J5 to the EV2500. Connect J5 to the I2C PORT 2 on the EV2500.
  9. Make sure the jumpers are installed as indicated in IO and Jumper Descriptions.
  10. Turn on the computer and load #1. Open the bqStudio software.
    1. Select Charger and select the Next button.
      BQ25853EVM
    2. Select Charger_1_00_BQ25853.bqz on the Select a Target Page.
    3. After selecting the target device, select Field View and then select the Read Register button.
    BQ25853EVM Equipment Set Up Figure 2-2 Equipment Set Up
  11. Set WATCHDOG and EN_CHG to disabled.
    BQ25853EVM
  12. In 16 Bit Registers, set ICHG_REG to 4000mA.
  13. Set EN_CHG to enabled.
  14. Turn on power supply #1, measure:

    V(J1(VAC)) = 30V ± 0.5V

    I(J1(IAC)) = 3.2A ± 0.5A

    V(J3(VBAT)) = 23V ± 0.5V

    I(J3(IBAT)) = 4.0A ± 0.5A

  15. Set power supply #1 for 23V, measure:

    V(J1(VAC)) = 23V ± 0.5V

    I(J1(IAC)) = 4.2A ± 0.5A

    V(J3(VBAT)) = 23V ± 0.5V

    I(J3(IBAT)) = 4.0A ± 0.5A

  16. Set power supply #1 for 15V, measure:

    V(J1(VAC)) = 15V ± 0.5V

    I(J1(IAC)) = 6.4A ± 0.5A

    V(J3(VBAT)) = 23V ± 0.5V

    I(J3(IBAT)) = 4.0A ± 0.5A