SLVUDT4A March 2026 – July 2026
The BQ25853EVM evaluation module (EVM) is a complete evaluation system for the BQ25853-Q1 IC, a buck-boost supercapacitor charge controller with a wide input range of 4.2V - 70V, a wide output voltage range of up to 70V, and bi-directional capabilities.
The BQ25853EVM has a max input and output of 55V and a max charge current of 10A.