SLVUDU4 June   2026

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Troubleshooting
  8. 2Hardware
    1. 2.1 Hardware Setup
    2. 2.2 Detailed Operation
  9. 3Hardware Design Files
    1. 3.1 Schematics
    2. 3.2 Board Layouts
    3. 3.3 Bill of Materials
  10. 4Additional Information
    1. 4.1 Trademarks

Description

The TAS5832EVM showcases the latest TI digital input Class-D closed loop amplifier. The EVM is a stand-alone EVM that requires no additional circuitry to function. Users can configure the TAS5832EVM for stereo or mono output, and includes an optional boost supply to use the TAS5832 Class-H algorithm.