SLVUDU4 June 2026
The TAS5832 is a digital input stereo high-efficiency closed-loop Class-D audio amplifier with an advanced Class-H algorithm to improve system efficiency and reduce heat without clipping distortion. The TAS5832EVM has an optional battery power supply input to use the LM5155 for Class-H control, an external power supply input to bypass the LM5155 boost, USB control through the PurePathâ„¢ Console 3 (PPC3), and flexible audio input options. The TAS5832EVM also can be configured using the hardware control mode that supports setting switching frequency, analog gain, BTL/PBTL mode and cycle by cycle current limit threshold through pin configuration. This mode is especially designed to eliminate end system software driver integration efforts.