SLVUDU4 June   2026

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Troubleshooting
  8. 2Hardware
    1. 2.1 Hardware Setup
    2. 2.2 Detailed Operation
  9. 3Hardware Design Files
    1. 3.1 Schematics
    2. 3.2 Board Layouts
    3. 3.3 Bill of Materials
  10. 4Additional Information
    1. 4.1 Trademarks

Troubleshooting

This section provides a series of solutions for possible problems that can happen while the TAS5832EVM is in use.

  • No audio is playing but the device is on and the outputs are switching
    • Make sure that the I2S jumpers (J27, J28, and J29) are connected to the "bypass" option or that an external PSIA is connected
    • Make sure that the I2S select switch (S2) is set to XMOS if using USB audio or SPDIF if using optical or analog inputs
    • If using USB audio as the input, make sure that the EVM is selected as the playback device and that the volume is set correctly
    • Make sure the device is not muted in register 0x03
    • Probe the I2S signals into the device and make sure SDIN is as expected
  • No audio is playing and the outputs are not switching
    • Read registers 0x70 to 0x73 to check for any faults and make adjustments as necessary. Register 0x78 can be used to clear faults after the faults are resolved
  • PPC3 can connect to EVM but fails to communicate to the TAS5832
    • Make sure that I2C jumpers (J22 and J23) are inserted
    • Make sure that the correct PVDD jumper to the device is installed and power is supplied. This is jumper J18 for external PVDD or J14 for Class-H control