SLVUDU6 April   2026

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Interfaces
      1. 2.1.1 Analog Input
      2. 2.1.2 EVM Output Configurations and Descriptions
      3. 2.1.3 Amplifier Output
        1. 2.1.3.1 Differential Output (Diff.)
        2. 2.1.3.2 Fixed Gain Single-Ended Output With Internal Reference (SE Int)
        3. 2.1.3.3 Fixed Gain Ratiometric Output With VDD Reference (R Int)
        4. 2.1.3.4 Single-ended and Ratiometric Output With External Reference (SE/R Ext)
      4. 2.1.4 Modulator Output
        1. 2.1.4.1 Internal Clock Modulator (Mod. Int.)
        2. 2.1.4.2 External Clock Modulator (Mod. Ext.)
    2. 2.2 VDD Power Supply
    3. 2.3 EVM Operation
      1. 2.3.1 Analog Input
      2. 2.3.2 Outputs and VDD Power
      3. 2.3.3 Test Procedure
        1. 2.3.3.1 Equipment Setup
        2. 2.3.3.2 Procedure
  9. 3Hardware Design Files
    1. 3.1 Schematic
    2. 3.2 PCB Layout
    3. 3.3 Bill of Materials
  10. 4Additional Information
    1. 4.1 Trademarks
  11. 5Related Documentation

Fixed Gain Single-Ended Output With Internal Reference (SE Int)

When R_S is populated REFIN is directly tied to GND and sets the offset for the output voltage with a fixed gain. The passive components of R9 and C11 are populated as a low-pass filter to attenuate high frequency noise components.

VDD and GND are accessible through the J2 terminal block. C7, C8 and C10 serve as decoupling capacitors for VDD and help keep the supply stable.

Using an oscilloscope, the user can observe the differential output signal on J3.3 (OUTP) with respect to J2.3 (GND).