SLVUDU6 April 2026
This user's guide describes the characteristics, operation, and use of the AMC43xxDVVEVM. This evaluation module (EVM) is an evaluation and development kit for evaluating the precision, isolated amplifiers and modulators with an integrated, isolated DC/DC converter to power the high voltage side. The low voltage side features a flexible filtering structure that supports multiple device output options such as differential, single-ended ratiometric (configurable gain), single-ended output (fixed gain) and modulator with internal or external clock. A silkscreen table on the backside of the EVM offers recommended filtering components and the installation locations.
Throughout this document, the abbreviation EVM and the term evaluation module are synonymous with the AMC43xxDVVEVM. This document includes how to set up the EVM, the printed circuit board (PCB) layout, schematics, and bill of materials (BOM).
The following pin and net names are synonymous or interconnected: