SLVUDU6 April 2026
The passive components of R9, R10, and C9 are populated as a low-pass differential filter to attenuate high frequency noise components. C11 and C12 can be populated to help with the filtering of any common-mode noise.
VDD and GND are accessible through the J2 terminal block. C7, C8 and C10 serve as decoupling capacitors for VDD and help keep the supply stable.
Using an oscilloscope, the user can observe the differential output signal on J3.3 (OUTP) and J3.2 (OUTN) with respect to J2.3 (GND).