SLVUDU6 April 2026
The output schematic and the components that require modification based on the ordered output of the device and Table 2-1 matches the output type to the corresponding circuit configuration is shown in Figure 2-2.
Device Output Type | R_R | R_S | R9 | R10 | C9 | C11 | C12 | R12 |
|---|---|---|---|---|---|---|---|---|
| Differential Output (Diff.) | Not populated | Not populated | 100Ω | 100Ω | 1nF | 100pF | 100pF | 0Ω |
| Fixed Gain Single-Ended Output with Internal Reference (SE Int) | Not populated | 0Ω | 100Ω | Not populated | Not populated | 100pF | Not populated | 0Ω |
| Fixed Gain Ratiometric Output with VDD Reference (R Int) | 0Ω | 100nF | 100Ω | Not populated | Not populated | 100pF | Not populated | 0Ω |
Single-ended and Ratiometric Output with External Reference (SE/R Ext) | Not populated | 100nF | 100Ω | Not populated | Not populated | 100pF | Not populated | 0Ω |
| Internal Clock Modulator (Mod. Int.) | Not populated | Not populated | 100Ω | 100Ω | Not populated | 100pF | 100pF | 0Ω |
External Clock Modulator (Mod. Ext.) | Not populated | Not populated | 0Ω | 100Ω | Not populated | 100pF | 100pF | 100Ω |