This user’s guide describes the TMUXS1306EVM
evaluation module (EVM) and the intended use. This board allows for the quick
prototyping and characterization of TI’s TMUXS1306A multiplexers in RGE, PW, and DDF
packages. This EVM allows for evaluation of the device impact on the total
resistance on the signal path.
Additional features:
- TMUXS1306ARGE pre-soldered on board
- 24 test points: 17 I/O tes points, SPI test points, AC test point, and VDD test
point
- 17 3-pin headers to change signal path state of device
- Multiple unpopulated footprints for potential additional RC loads
CAUTION: The EVM comes with jumpers in a side bag, these headers
shorting the pins to ground or VDD. Before first use, confirm the state of the pins
and adjust accordingly based on application. Failing to do so risks the reliability
of the device and EVM.