SLVUDW2 August 2026
The TMUXS1306AEVM requires a single supply (1.62V to 5.5V) provided either through the J2/J1 terminals or J3 terminal. The VDD supply can also be provided directly to the VDD test point in the center of the board, as well as the banana jacks.