SLVUDX4 July 2026
When the MODE pin is tied to 3.3V or logic high, the control interface is set to PH/EN mode. In PH/EN mode only one PWM signal is needed on EN pin to control speed of the motor and a GPIO (high or low) signal is needed on PH pin to control direction. The PH/EN mode allows for the H-Bridge to enter a Brake state (low-side slow decay) when the EN pin is pulled low.
| EN | PH | OUT1 | OUT2 | Description |
|---|---|---|---|---|
| LOW- turn IN1/EN PWM pot completely counter-clockwise | X | L -> Hi-Z | L -> Hi-Z | Brake (low-side slow decay) for tAUTOSLEEP, then auto-sleep mode (H-Bridge Hi-Z) |
| PWM - turn IN1/EN PWM pot in any position | LOW- turn IN2/PH PWM pot completely counter-clockwise | L | H | Reverse (OUT2 -> OUT1) |
| PWM - turn IN1/EN PWM pot in any position | HIGH- turn IN2/PH PWM pot completely clockwise | H | L | Forward (OUT1 -> OUT2) |