SLVUDY3A June 2026 – September 2026
The TSG06D00EVM has two semi-independent RF output channels each with an identical RF signal chain capable of outputting signals from 10MHz to 6GHz with <1nHz frequency resolution.
The DDS39RF12 operates in two sample rate modes. Both channels share the same sample clock from the LMX2820, so the mode in use affects both channels.
| Frequency Range | Both Channels Independent? | Notes |
|---|---|---|
| 10MHz to 4.8GHz | Yes | Both channels can operate fully independently when both are in use in the same frequency range. |
| 4.8GHz to 6GHz | Yes | |
| Mixed (one channel in each range) | With caveats | The instrument switches the DAC sample rate to accommodate the new channel frequency. The other channel continues to operate but due to aliasing, image frequencies can be present. The user is responsible for verifying output spectral purity in this configuration. |